- Продукти
- E21042
Fibre optic through-beam sensor
E21042
FE-11-M-V-R3/1,2M
Fibre optic through-beam sensor
E21042
FE-11-M-V-R3/1,2M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OBF |
---|
Range of fibre optics [mm] | 108 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Total length [mm] | 1200 |
Min. bending radius [mm] | 20 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|