- Продукти
- E21040
Fibre optic diffuse reflection sensor
E21040
FT-11-M-V-M6/5M
Fibre optic diffuse reflection sensor
E21040
FT-11-M-V-M6/5M
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OB5030 |
---|
Range fibre optics [mm] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M6 |
Sensing head length [mm] | 45 |
Total length [mm] | 5000 |
Min. bending radius [mm] | 20 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Remarks
Pack quantity | 1 pcs. |
---|