- Продукти
- E20979
Fibre optic diffuse reflection sensor
E20979
FT-50-V-V-E2,3
Fibre optic diffuse reflection sensor
E20979
FT-50-V-V-E2,3
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OBF |
---|
Range fibre optics [mm] | 8 |
---|
Operating conditions
Ambient temperature [°C] | -58...315 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 8 |
Total length [mm] | 900 |
Min. bending radius [mm] | 19 |
Fibre arrangement | |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | stainless steel (303/1.4305) |
Remarks
Pack quantity | 1 pcs. |
---|