- Продукти
- E20977
Fibre optic through-beam sensor
E20977
FE-50-V-V-M5/16/2M
Fibre optic through-beam sensor
E20977
FE-50-V-V-M5/16/2M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | ODF; OMF |
---|
Range of fibre optics [mm] | 4 |
---|
Range of fibre optics [mm] | 1000 |
---|
Operating conditions
Ambient temperature [°C] | -58...315 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Total length [mm] | 2000 |
Min. bending radius [mm] | 19 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | stainless steel (303/1.4305) |
Remarks
Pack quantity | 1 pcs. |
---|