- Продукти
- E20779
Fibre optic through-beam sensor
E20779
FE-11-EPA-E4/F1X1/2M
Fibre optic through-beam sensor
E20779
FE-11-EPA-E4/F1X1/2M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OBF |
---|
Range of fibre optics [mm] | 200 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Total length [mm] | 2000 |
Min. bending radius [mm] | 30 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Аксесуари
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|