- Продукти
- E20771
Fibre optic through-beam sensor
E20771
FE-11-EPA
Fibre optic through-beam sensor
E20771
FE-11-EPA
Article no longer available - archive entry
Operating conditions
Ambient temperature [°C] | -30...70 |
---|
Mechanical data
Weight [g] | 45.8 |
---|---|
Version of sensing head | straight |
Total length [mm] | 2000; (fibre attached on one side 2 x 1000 mm) |
Min. bending radius [mm] | 30 |
Fibre diameter [mm] | 1 |
Fibre material | PMMA |
Fibre sheath material | PE |
Remarks
Pack quantity | 1 pcs. |
---|