- Продукти
- E20746
Connecting cable with socket
E20746
ADOAH043MSS0002F04
Connecting cable with socket
E20746
ADOAH043MSS0002F04
Article no longer available - archive entry
Alternative articles: E10912 Product comparison: E20746 / E10912 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU transparent |
Moulded-body material | TPU, transparent |
Material nut | brass, anti-spatter |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PVC, orange, Ø 4.8 mm; cross-linked; 3 x 0.34 mm² (19 x Ø 0.15 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, anti-spatter |
---|