- Продукти
- E20632
Fibre optic diffuse reflection sensor
E20632
FT-11-E-A-M6/F2x1/1m
Fibre optic diffuse reflection sensor
E20632
FT-11-E-A-M6/F2x1/1m
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OBF |
---|
Range fibre optics [mm] | 70 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M6 |
Sensing head length [mm] | 35 |
Total length [mm] | 1000 |
Min. bending radius [mm] | 30 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Аксесуари
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|