- Продукти
- E20542
Fibre optic through-beam sensor
E20542
FE-00-M-V-R3/2,5m
Fibre optic through-beam sensor
E20542
FE-00-M-V-R3/2,5m
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 85 |
---|
Range of fibre optics [mm] | 85 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 10 |
Total length [mm] | 2500 |
Min. bending radius [mm] | 20 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Remarks
Pack quantity | 1 pcs. |
---|