- Продукти
- E20531
Fibre optic diffuse reflection sensor
E20531
FT-00-M-V-R4/2,5m
Fibre optic diffuse reflection sensor
E20531
FT-00-M-V-R4/2,5m
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 28 |
---|
Range fibre optics [mm] | 28 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Sensing head diameter [mm] | 4 |
Sensing head length [mm] | 10 |
Total length [mm] | 2500 |
Min. bending radius [mm] | 20 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Remarks
Pack quantity | 1 pcs. |
---|