- Продукти
- E20455
Fibre optic diffuse reflection sensor
E20455
FT-00-A-A-R4/0,35m
Fibre optic diffuse reflection sensor
E20455
FT-00-A-A-R4/0,35m
Article no longer available - archive entry
Alternative articles: E20058 Product comparison: E20455 / E20058 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 40 |
---|
Range fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Sensing head diameter [mm] | 4 |
Sensing head length [mm] | 10 |
Total length [mm] | 350 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|