- Продукти
- E20431
Connecting cable with socket
E20431
ADOGB030PLS0005E03
Connecting cable with socket
E20431
ADOGB030PLS0005E03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 26 x 26 x 60 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | TPU |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PVC, orange, Ø 5.2 mm; 3 x 0.75 mm² (22 x Ø 0.2 mm ) |
Electrical connection - socket
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: TPU; Locking: TPU |
---|