- Продукти
- E20415
Fibre optic diffuse reflection sensor
E20415
FT-00-P-V-E2,5/0,8M
Fibre optic diffuse reflection sensor
E20415
FT-00-P-V-E2,5/0,8M
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 4 |
---|
Range fibre optics [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 2.4 |
Total length [mm] | 800 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|