- Продукти
- E20398
Fibre optic diffuse reflection sensor
E20398
FT-30-P-A-M8/1,5M
Fibre optic diffuse reflection sensor
E20398
FT-30-P-A-M8/1,5M
Article no longer available - archive entry
Alternative articles: E20221 Product comparison: E20398 / E20221 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OIF |
---|
Range fibre optics [mm] | 63 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M8 |
Total length [mm] | 1500 |
Min. bending radius [mm] | 30 |
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|