- Продукти
- E20394
Fibre optic through-beam sensor
E20394
FE-00-S-V-M4/0,4M
Fibre optic through-beam sensor
E20394
FE-00-S-V-M4/0,4M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 120 |
---|
Range of fibre optics [mm] | 120 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M4 |
Sensing head length [mm] | 15 |
Total length [mm] | 400 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | silicone |
Remarks
Pack quantity | 1 pcs. |
---|