- Продукти
- E20389
Fibre optic through-beam sensor
E20389
FE-18-A-A-M4
Fibre optic through-beam sensor
E20389
FE-18-A-A-M4
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OGF |
---|
Range of fibre optics [mm] | 80 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Weight [g] | 0.059 |
---|---|
Version of sensing head | straight |
Sensing head thread | M4 |
Sensing head length [mm] | 15 |
Total length [mm] | 600 |
Min. bending radius [mm] | 20; (for fixed installation) |
Fibre arrangement | |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|