- Продукти
- E20343
Fibre optic through-beam sensor
E20343
FE-30-A-A-R3/3m
Fibre optic through-beam sensor
E20343
FE-30-A-A-R3/3m
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OIF |
---|
Range of fibre optics [mm] | 64 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Total length [mm] | 3000 |
Min. bending radius [mm] | 30 |
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|