- Продукти
- E20336
Fibre optic through-beam sensor
E20336
FE-30-P-A-E3/1m
Fibre optic through-beam sensor
E20336
FE-30-P-A-E3/1m
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OIF |
---|
Range of fibre optics [mm] | 100 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 3 |
Total length [mm] | 1000 |
Min. bending radius [mm] | 30 |
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|