- Продукти
- E20284
Fibre optic through-beam sensor
E20284
FE-00-P-A-M4/2,5M
Fibre optic through-beam sensor
E20284
FE-00-P-A-M4/2,5M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OKF; OUF |
---|
Range of fibre optics [mm] | 85 |
---|
Range of fibre optics [mm] | 85 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M4 |
Sensing head length [mm] | 15 |
Total length [mm] | 2500 |
Min. bending radius [mm] | 10 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|