- Продукти
- E20169
Fibre optic diffuse reflection sensor
E20169
FT-00-A-A-E3/1,2M
Fibre optic diffuse reflection sensor
E20169
FT-00-A-A-E3/1,2M
Article no longer available - archive entry
Alternative articles: E20176 Product comparison: E20169 / E20176 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 38 |
---|
Range fibre optics [mm] | 38 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 10 |
Total length [mm] | 1200 |
Min. bending radius [mm] | 20 |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|