- Продукти
- E20095
Fibre optic diffuse reflection sensor
E20095
FT-00-P-A-E3/S 0,8m
Fibre optic diffuse reflection sensor
E20095
FT-00-P-A-E3/S 0,8m
Article no longer available - archive entry
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 40 |
---|
Range fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head diameter [mm] | 3 |
Sensing head length [mm] | 25 |
Total length [mm] | 800 |
Min. bending radius [mm] | 20 |
Materials | Adapter: PPE |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|