1. Продукти
  2. Аксесуари
  3. Приладдя для інтерфейсу AS
  4. Terminals
  5. E11929

COMBICON connector

E11929

COMBICON screw terminal set

COMBICON connector

E11929

COMBICON screw terminal set

Article no longer available - archive entry
Alternative articles: E11930 Product comparison: E11929 / E11930 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Voltage rating [V] 250
Max. load current [A] 12; (2,5 mm²)
Mechanical data
Materials PA; current carrying parts: copper alloy tin-plated
Tightening torque [Nm] 0.5...0.6
Remarks
Remarks
colour of the terminals: 2 x red, 1 x black, 1 x grey, 1 x green
Pack quantity 5 pcs.