- Продукти
- E11655
Jumper cable with valve plug
E11655
AVSAC031PLS0005H03
Jumper cable with valve plug
E11655
AVSAC031PLS0005H03
Article no longer available - archive entry
Application
Special feature | Free from silicone; Halogen-free |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 21.5 x 18 x 32 |
---|---|
Materials | PP; FKM |
Moulded-body material | PP / FPM |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, Halogen-free, Ø 6.6 mm; 3 x 0.5 mm² / AWG 20 |
Electrical connection - socket
Connection | Connector: 1 x valve type C industrial standard, angled; Moulded body: PP / FPM; Locking: brass, nickel-plated |
---|