- Продукти
- E11189
Connecting cable with socket
E11189
ADOGG040--S0005A03
Connecting cable with socket
E11189
ADOGG040--S0005A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65 |
Mechanical data
Dimensions [mm] | 8 x 8 x 31 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: TPU |
---|