- Продукти
- E11129
Connecting cable with socket
E11129
ADOAF030MSS0005X03
Connecting cable with socket
E11129
ADOAF030MSS0005X03
Article no longer available - archive entry
Alternative articles: E11239 Product comparison: E11129 / E11239 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PBT; PA |
---|---|
Moulded-body material | PBT / PA |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PTFE; 3 x 0.38 mm² |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PBT / PA; Locking: brass, nickel-plated |
---|