- Продукти
- E11091
Connecting cable with socket
E11091
ADOAF030VAS0020E03
Connecting cable with socket
E11091
ADOAF030VAS0020E03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 17 x 10 x 26 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | stainless steel (1.4305 / 303) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 20 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: TPU; Locking: stainless steel (1.4305 / 303) |
---|