- Продукти
- E10974
Connecting cable with socket
E10974
ADOGF030MSS0008B03
Connecting cable with socket
E10974
ADOGF030MSS0008B03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 8 m, PUR, orange, Ø 5 mm; 3 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|