- Продукти
- E10972
Jumper cable with valve plug
E10972
AVDAB031--S0002A03
Jumper cable with valve plug
E10972
AVDAB031--S0002A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 26.5 x 22.4 x 43.5 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (1.4404 / 316L) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR / PVC; 3 x 0.5 mm² |
Electrical connection - socket
Connection | Connector: 1 x valve type B DIN, angled; Moulded body: PVC; Locking: stainless steel (1.4404 / 316L) |
---|