- Продукти
- E10955
Connecting cable with socket
E10955
ADOGH050VAS0010E05
Connecting cable with socket
E10955
ADOGH050VAS0010E05
Article no longer available - archive entry
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 15 x 15 x 46 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (1.4404 / 316L) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PVC, orange, Ø 5.6 mm; 5 x 0.25 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
---|