- Продукти
- E10932
Connection cable
E10932
VDOAF032MSS0001H03STGF030MSS
Connection cable
E10932
VDOAF032MSS0001H03STGF030MSS
Article no longer available - archive entry
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Electrical connection
Connection | Cable: 1 m, Halogen-free; 3 x 0.34 mm² |
---|
Electrical connection - socket
Connector: 1 x M8, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |