- Продукти
- E10920
Splitter box
E10920
ZDO4F035MSS0000-00STAF070MSS
Splitter box
E10920
ZDO4F035MSS0000-00STAF070MSS
Article no longer available - archive entry
Alternative articles: EBC050 Product comparison: E10920 / EBC050 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Max. current load per module/slot [A] | 2 |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -15...90 |
---|---|
Protection | IP 67 |
Mechanical data
Number of ports splitter box | 4 |
---|---|
Connector type | M8 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated; Tightening torque: 0.5 Nm |
---|
Electrical connection - slot
Connector: 4 x M8; coding: A; Contacts: gold-plated; Tightening torque: 0.5 Nm |