- Продукти
- E10897
Connecting cable with socket
E10897
ADOAK120MSS0005A
Connecting cable with socket
E10897
ADOAK120MSS0005A
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65 |
Mechanical data
Dimensions [mm] | 51 x 26 x 58 |
---|---|
Materials | brass nickel-plated |
Moulded-body material | brass, nickel-plated |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR; 12 x 1.0 mm² (128 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M23, angled; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated |
---|