- Продукти
- E10801
Connecting cable with socket
E10801
ADOGH040VAS0020E04
Connecting cable with socket
E10801
ADOGH040VAS0020E04
Article no longer available - archive entry
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | stainless steel (1.4404 / 316L) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 20 m, PVC, orange; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated |
---|