- Продукти
- E10778
Connection cable
E10778
VDOAH040ZDS0003A03STGH040ZDS
Connection cable
E10778
VDOAH040ZDS0003A03STGH040ZDS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | ZnAl / Ni |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: ZnAl / Ni |
Electrical connection
Connection | Cable: 3 m, PUR / PVC, black; 4 x 0.34 mm² (182 x Ø 0.05 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: ZnAl / Ni |