- Продукти
- E10683
Connection cable
E10683
VDOAH040MSS0001B04STGH040MSS
Connection cable
E10683
VDOAH040MSS0001B04STGH040MSS
Article no longer available - archive entry
Alternative articles: EVC017 Product comparison: E10683 / EVC017 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |
Electrical connection
Connection | Cable: 1 m, PUR, orange, Ø 5 mm; 4 x 0.25 mm² (128 x Ø 0.05 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |