- Продукти
- E10628
Connection cable
E10628
VDOAH042ZDS00,3A03STGH030ZDS
Connection cable
E10628
VDOAH042ZDS00,3A03STGH030ZDS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | diecast zinc, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |
Electrical connection
Connection | Cable: 0.3 m, PUR / PVC; 3 x 0.34 mm² (182 x Ø 0.05 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |