- Продукти
- E10619
Wirable socket
E10619
SDOAF030ZDSFKPK
Wirable socket
E10619
SDOAF030ZDSFKPK
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 25 x 13 x 42 |
---|---|
Materials | PA |
Moulded-body material | PA |
Material nut | ZnAl / Ni |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PA; Locking: ZnAl / Ni |
---|