- Продукти
- E10610
Connecting cable with socket
E10610
ADOAH042VAS0010E03
Connecting cable with socket
E10610
ADOAH042VAS0010E03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | stainless steel (1.4305 / 303) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PVC, black, Ø 4.5 mm; 3 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: stainless steel (1.4305 / 303) |
---|