- Продукти
- E10602
Connection cable
E10602
VDOAF030MSS01,1A03STGF030MSS
Connection cable
E10602
VDOAF030MSS01,1A03STGF030MSS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |
Electrical connection
Connection | Cable: 1.1 m, PUR / PVC; 3 x 0.25 mm² (128 x Ø 0.05 mm ) |
---|
Electrical connection - socket
Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |