- Продукти
- E10565
Connecting cable with socket
E10565
ADOAH042MSS0007E03
Connecting cable with socket
E10565
ADOAH042MSS0007E03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 29 x 15 x 44 |
---|---|
Materials | PA 6.6 |
Moulded-body material | PA 6.6 |
Material nut | aluminium |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 7 m, PUR, orange, Ø 4.5 mm; 3 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6; Locking: aluminium |
---|