- Продукти
- E10563
Adapter
E10563
VSTGH040ALS0000-04STGH040ALS
Adapter
E10563
VSTGH040ALS0000-04STGH040ALS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | aluminium |
---|---|
Moulded-body material | aluminium |
Material nut | aluminium |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: aluminium; Locking: aluminium |
---|
Electrical connection - socket
Connector: 1 x M12; coding: A; Moulded body: aluminium; Locking: aluminium |