- Продукти
- E10546
Connecting cable with socket
E10546
ADOAF032ZDS0002A03
Connecting cable with socket
E10546
ADOAF032ZDS0002A03
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
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 17 x 10 x 26 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | diecast zinc |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR / PVC, black, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: diecast zinc |
---|