- Продукти
- E10420
Connecting cable with socket
E10420
ADOGH040MSS0015G04
Connecting cable with socket
E10420
ADOGH040MSS0015G04
Article no longer available - archive entry
Application
Special feature | Screened cable |
---|
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 578.8 |
---|---|
Dimensions [mm] | 15 x 15 x 46.5 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PVC, black, Ø 5 mm, shielded; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm; Shielded connection cable: screen not connected |
---|