- Продукти
- E10402
Connecting cable with socket
E10402
ADOGH040MSS0010A04
Connecting cable with socket
E10402
ADOGH040MSS0010A04
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 43 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|