- Продукти
- E10349
Connection cable
E10349
VDOAF032MSS0005A03STGH030MSS
Connection cable
E10349
VDOAF032MSS0005A03STGH030MSS
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
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated |
Electrical connection
Connection | Cable: 5 m, PUR / PVC; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|