- Продукти
- E10284
Connection cable
E10284
VDOAH042MSS00,6A03STGH030MSS
Connection cable
E10284
VDOAH042MSS00,6A03STGH030MSS
Article no longer available - archive entry
Alternative articles: EVC051 Product comparison: E10284 / EVC051 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
Electrical connection
Connection | Cable: 0.6 m, PUR / PVC, orange, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |