- Продукти
- E10250
Connecting cable with socket
E10250
ADOAH040ZDS0005A03
Connecting cable with socket
E10250
ADOAH040ZDS0005A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |
---|