- Продукти
- E10117
Inductive sensor
E10117
Elektronikteil/IM0007
Inductive sensor
E10117
Elektronikteil/IM0007
Article no longer available - archive entry
Alternative articles: E10168 Product comparison: E10117 / E10168 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 15 |
Housing | rectangular |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Reverse polarity protection | no |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC) |
Permanent current rating of switching output AC [mA] | 250; (350 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 20 |
Switching frequency DC [Hz] | 55 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
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
Housing | rectangular |
---|---|
Mounting | flush mountable |
Materials | PPE |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Mounting base: ...2.5 mm² |
---|