- Продукти
- E10103
Adapter plug
E10103
ESTGB030MSS00,3E03 (PG13,5)
Adapter plug
E10103
ESTGB030MSS00,3E03 (PG13,5)
Article no longer available - archive entry
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 600 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -20...100 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 45.36 |
---|---|
Mounting thread | 1/2" NPT |
Materials | aluminium anodised |
Moulded-body material | aluminium, anodised |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
, PVC; 3 x 1.5 mm² / AWG 16 |
Electrical connection - plug
Connection | Connector: 1 x 7/8", straight; coding: A; Moulded body: aluminium, anodised; Contacts: gold-plated |
---|