- Продукти
- E10099
Wirable socket
E10099
SDOAH041PLSFKPG
Wirable socket
E10099
SDOAH041PLSFKPG
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | NPN |
---|
Operating conditions
Ambient temperature [°C] | -30...80 |
---|---|
Protection | IP 65 |
Mechanical data
Dimensions [mm] | 20 x 34 x 32 |
---|---|
Materials | PA |
Moulded-body material | PA |
Material nut | PA |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...0.5 mm²; Cable gland: PG 7 |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: PA |
---|